Welcome to Technical Insights from Swagelok Bristol
Technical Insights provides essential information regarding installation and other technical areas, from tube fitting essentials to thread identification.
Swagelok Tube Fittings
System integrity and the minimisation of leakage risk is entirely dependent on the preparation quality and precision of the installer.
Explore various aspects of installation and preparation of Swagelok tube fittings


Valve Essentials
There are many minute details and differences when considering valve selection, all dependent on application and the media being used. Not only is the selection of valve critical, but correct, timely maintenance and rebuild is also going affect system performance and quality of the output product.
Suitable valve selection and adequate, thorough maintenance is vital in preventing contamination of media.
Hose and Flexible Tubing
The correct combination of hose or flexible tubing with end connections assembled accurately and consistently are the key considerations when aiming to reduce the risk of fluid system leaks, as well as the number of leak points throughout.
Keep your operations and personnel safe.